Filter by Machines:

Heavy Duty Buckets

Cat® Heavy Duty Buckets Highlights

Cat Heavy Duty Bucket Work Tool
  • Cat® Heavy Duty Buckets are well suited for semi-rocky soil or where hard bank material must be broken out and removed.
  • Enhanced bucket shape allows material to flow more easily. Tapered bucket sidewalls allow for easy dumping of sticky material.
  • Cat Buckets are designed for superior productivity, reliability and long life.
  
  
ModelWidthCapacityWeight
»  305 mm (12 in) - Pin-Lock
12 in
305 mm

3.4 ft3
0.096 m3

249 lb
113 kg

»  305 mm (12 in) - Pin-On
12 in
305 mm

2.8 ft3
0.079 m3

235 lb
107 kg

»  406 mm (16 in) - Pin-Lock
16 in
406 mm

4.3 ft3
0.122 m3

289 lb
131 kg

»  406 mm (16 in) - Pin-On
16 in
406 mm

3.7 ft3
0.105 m3

270 lb
123 kg

»  457 mm (18 in) - Pin-Lock
18 in
457 mm

4.9 ft3
0.139 m3

304 lb
138 kg

»  457 mm (18 in) - Pin-On
18 in
457 mm

6.3 ft3
0.178 m3

456 lb
207 kg

»  457 mm (18 in) - Pin-On
18 in
457 mm

4.2 ft3
0.119 m3

283 lb
129 kg

»  610 mm (24 in) - Pin-Lock
24 in
610 mm

7.3 ft3
0.207 m3

406 lb
184 kg

»  610 mm (24 in) - Pin-On
24 in
610 mm

9.5 ft3
0.269 m3

542 lb
246 kg

»  610 mm (24 in) - Pin-On
24 in
610 mm

6.2 ft3
0.176 m3

337 lb
153 kg

»  762 mm (30 in) - Pin-Lock
30 in
762 mm

9.7 ft3
0.275 m3

430 lb
195 kg

»  762 mm (30 in) - Pin-On
30 in
762 mm

8.2 ft3
0.232 m3

375 lb
170 kg

»  762 mm (30 in) - Pin-On
30 in
762 mm

12.4 ft3
0.351 m3

611 lb
277 kg

»  914 mm (36 in) - Pin-Lock
36 in
914 mm

12.2 ft3
0.346 m3

494 lb
224 kg

»  914 mm (36 in) - Pin-On
36 in
914 mm

10.3 ft3
0.292 m3

426 lb
194 kg

»  914 mm (36 in) - Pin-On
36 in
914 mm

15.5 ft3
0.439 m3

703 lb
319 kg

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com