| Model | Capacity | Width | Bucket Linkage |
|---|
| » 1.8 m3 (2.3 yd3) | 2.3 yd3 1.8 m3
| 100 in 2540 mm
| Quick Coupler Quick Coupler
|
| » 1.8 m3 (2.3 yd3) | 2.3 yd3 1.8 m3
| 100 in 2540 mm
| Pin-On Pin-On
|
| » 1.8 m3 (2.3 yd3) | 2.3 yd3 1.8 m3
| 100 in 2540 mm
| Pin-On Pin-On
|
| » 1.9 m3 (2.5 yd3) | 2.5 yd3 1.9 m3
| 100 in 2550 mm
| Fusion Fusion
|
| » 1.9 m3 (2.5 yd3) | 2.5 yd3 1.9 m3
| 100 in 2550 mm
| Pin-On Pin-On
|
| » 1.9m³ (2.5yd³) | 2.5 yd3 1.9 m3
| 100 in 2540 mm
| Fusion Fusion
|
| » 2.1 m3 (2.7 yd3) | 2.7 yd3 2.1 m3
| 100 in 2550 mm
| Fusion Fusion
|
| » 2.1 m3 (2.7 yd3) | 2.7 yd3 2.1 m3
| 100 in 2540 mm
| Pin-On Pin-On
|
| » 2.1 m3 (2.7 yd3) | 2.7 yd3 2.1 m3
| 100 in 2540 mm
| Quick Coupler Quick Coupler
|
| » 2.1 m3 (2.7 yd3) | 2.7 yd3 2.1 m3
| 100 in 2550 mm
| Pin-On Pin-On
|
| » 2.1 m3 (2.7 yd3) | 2.7 yd3 2.1 m3
| 100 in 2540 mm
| Pin-On Pin-On
|
| » 2.1 m3 (2.7 yd3) | 2.7 yd3 2.1 m3
| 100 in 2540 mm
| Quick Coupler Quick Coupler
|
| » 2.1 m3 (2.7 yd3) | 2.7 yd3 2.1 m3
| 100 in 2540 mm
| Pin-On Pin-On
|
| » 2.1 m3 (2.7 yd3) | 2.7 yd3 2.1 m3
| 100 in 2540 mm
| Fusion Fusion
|
| » 2.2m³ (2.85yd³) | 2.85 yd3 2.2 m3
| 100 in 2540 mm
| Fusion Fusion
|
| » 2.29m³ (3yd³) | 3 yd3 2.29 m3
| 106 in 2692 mm
| Pin-On Pin-On
|
| » 2.3 m3 (3.0 yd3) | 3 yd3 2.3 m3
| 100 in 2550 mm
| Fusion Fusion
|
| » 2.3 m3 (3.0 yd3) | 3 yd3 2.3 m3
| 100 in 2540 mm
| Quick Coupler Quick Coupler
|
| » 2.3 m3 (3.0 yd3) | 3 yd3 2.3 m3
| 100 in 2550 mm
| Pin-On Pin-On
|
| » 2.3 m3 (3.0 yd3) | 3 yd3 2.3 m3
| 100 in 2540 mm
| Pin-On Pin-On
|
| » 2.3 m3 (3.0 yd3) | 3 yd3 2.3 m3
| 100 in 2540 mm
| Pin-On Pin-On
|
| » 2.3 m3 (3.0 yd3) | 3 yd3 2.3 m3
| 100 in 2540 mm
| Fusion Fusion
|
| » 2.3m³ (3yd³) | 3 yd3 2.3 m3
| 101 in 2565 mm
| Pin-On Pin-On
|
| » 2.4m³ (3.1yd³) | 3.1 yd3 2.4 m3
| 100 in 2540 mm
| Fusion Fusion
|
| » 2.48m³ (3.25yd³) | 3.25 yd3 2.48 m3
| 106 in 2692 mm
| Pin-On Pin-On
|
| » 2.5 m3 (3.2 yd3) | 3.2 yd3 2.5 m3
| 100 in 2550 mm
| Fusion Fusion
|
| » 2.5 m3 (3.2 yd3) | 3.2 yd3 2.5 m3
| 108 in 2750 mm
| Fusion Fusion
|
| » 2.5 m3 (3.2 yd3) | 3.2 yd3 2.5 m3
| 100 in 2550 mm
| Pin-On Pin-On
|
| » 2.5 m3 (3.2 yd3) | 3.2 yd3 2.5 m3
| 108 in 2750 mm
| Pin-On Pin-On
|
| » 2.5 m3 (3.3 yd3) | 3.3 yd3 2.5 m3
| 100 in 2540 mm
| Pin-On Pin-On
|
| » 2.5 m3 (3.3 yd3) | 3.3 yd3 2.5 m3
| 100 in 2540 mm
| Quick Coupler Quick Coupler
|
| » 2.5m³ (3.25yd³) | 3.25 yd3 2.5 m3
| 106 in 2692 mm
| Fusion Fusion
|
| » 2.5m³ (3.25yd³) | 3.25 yd3 2.5 m3
| 106 in 2692 mm
| Pin-On Pin-On
|
| » 2.6 m3 (3.4 yd3) | 3.4 yd3 2.6 m3
| 108 in 2743 mm
| Quick Coupler Quick Coupler
|
| » 2.68m³ (3.5yd³) | 3.5 yd3 2.68 m3
| 115 in 2921 mm
| Pin-On Pin-On
|
| » 2.7 m3 (3.5 yd3) | 3.5 yd3 2.7 m3
| 108 in 2750 mm
| Fusion Fusion
|
| » 2.7 m3 (3.5 yd3) | 3.5 yd3 2.7 m3
| 108 in 2750 mm
| Pin-On Pin-On
|
| » 2.79m³ (3.65yd³) | 3.65 yd3 2.79 m3
| 106 in 2692 mm
| Pin-On Pin-On
|
| » 2.87m³ (3.75yd³) | 3.75 yd3 2.87 m3
| 115 in 2921 mm
| Pin-On Pin-On
|
| » 2.9 m3 (3.8 yd3) | 3.8 yd3 2.9 m3
| 108 in 2750 mm
| Pin-On Pin-On
|
| » 2.9 m3 (3.8 yd3) | 3.8 yd3 2.9 m3
| 108 in 2750 mm
| Fusion Fusion
|
| » 3.06m³ (4yd³) | 4 yd3 3.06 m3
| 115 in 2921 mm
| Pin-On Pin-On
|
| » 3.06m³ (4yd³) | 4 yd3 3.06 m3
| 106 in 2692 mm
| Pin-On Pin-On
|
| » 3.1m³ (4yd³) | 4 yd3 3.1 m3
| 106 in 2692 mm
| Fusion Fusion
|
| » 3.25m³ (4.25yd³) | 4.25 yd3 3.25 m3
| 115 in 2921 mm
| Pin-On Pin-On
|
| » 3.4m³ (4.5yd³) | 4.5 yd3 3.4 m3
| 114 in 2896 mm
| Fusion Fusion
|
| » 3.4m³ (4.5yd³) | 4.5 yd3 3.4 m3
| 106 in 2692 mm
| Pin-On Pin-On
|
| » 3.44m³ (4.5yd³) | 4.5 yd3 3.44 m3
| 115 in 2921 mm
| Pin-On Pin-On
|
| » 3.63m³ (4.75yd³) | 4.75 yd3 3.63 m3
| 115 in 2921 mm
| Pin-On Pin-On
|
| » 3.1m³ (4yd³) | 5 yd3 3.8 m3
| 114 in 2896 mm
| Fusion Fusion
|
| » 3.8m³ (5yd³) | 5 yd3 3.8 m3
| 114 in 2896 mm
| Fusion Fusion
|
| » 3.8m³ (5yd³) | 5 yd3 3.8 m3
| 114 in 2896 mm
| Fusion Fusion
|
| » 3.8m³ (5yd³) Performance Series | 5 yd3 3.8 m3
| 126 in 3193 mm
| Pin-On Pin-On
|
| » 4m³ (5.25yd³) Performance Series | 5.25 yd3 4 m3
| 126 in 3193 mm
| Pin-On Pin-On
|
| » 4.2m³ (5.5yd³) Performance Series | 5.5 yd3 4.2 m3
| 126 in 3193 mm
| Pin-On Pin-On
|
| » 4.4m³ (5.75yd³) Performance Series | 5.75 yd3 4.4 m3
| 126 in 3193 mm
| Pin-On Pin-On
|
| » 4.6m³ (6yd³) Performance Series | 6 yd3 4.6 m3
| 126 in 3193 mm
| Pin-On Pin-On
|
| » 4.8m³ (6.3yd³) Performance Series | 6.3 yd3 4.8 m3
| 126 in 3193 mm
| Pin-On Pin-On
|
| » 5m³ (6.5yd³) Performance Series | 6.5 yd3 5 m3
| 126 in 3193 mm
| Pin-On Pin-On
|
| » 5.3m³ (7yd³) Performance Series | 7 yd3 5.3 m3
| 134 in 3405 mm
| Pin-On Pin-On
|
| » 5.7m³ (7.5yd³) Performance Series | 7.5 yd3 5.7 m3
| 134 in 3405 mm
| Pin-On Pin-On
|
| » 6m³ (7.85yd³) Performance Series | 7.85 yd3 6 m3
| 134 in 3405 mm
| Pin-On Pin-On
|
| » 6.9m³ (9yd³) Performance Series | 9 yd3 6.9 m3
| 157 in 3960 mm
| Pin-On Pin-On
|
| » 6.9m³ (9yd³) Performance Series | 9 yd3 6.9 m3
| 156 in 3960 mm
| Pin-On Pin-On
|
| » 7.7m³ (10yd³) | 10 yd3 7.7 m3
| 152 in 3960 mm
| Pin-On Pin-On
|
| » 7.7m³ (10yd³) Performance Series | 10 yd3 7.7 m3
| 152 in 3960 mm
| Pin-On Pin-On
|
| » 7.7m³ (10yd³) Performance Series | 10 yd3 7.7 m3
| 152 in 3960 mm
| Pin-On Pin-On
|