Filter by Machines:

General Purpose Buckets

Cat® General Purpose Buckets Highlights

Cat General Purpose Buckets Work Tool

Cat® General Purpose Buckets are designed for digging, loading, carrying, leveling, grading and dumping in a variety of applications and materials. These all purpose buckets are ideal for construction, landscaping, industrial and more aggressive demolition applications.

  • Designed for digging, loading, carrying, leveling, grading and dumping in a variety of applications and materials. These all purpose buckets are ideal for construction, landscaping, industrial and more aggressive demolition applications.
  • Low back height profile and long floor length, combined with formed back wrapper and optimum wrapper angle, result in excellent visibility to the front cutting edge and front corners, and superior loading and dumping.
  • Full length skid bars provide additional floor rigidity and wear resistance.
  • Hardened steel base and side cutting edges provide excellent penetration, durability and wear life.
  • Base bucket also available with bolt-on cutting edge, bolt-on teeth and bolt-on tooth bar.
  
  
ModelWidthRated Bucket CapacityRated Bucket Capacity
»  1524 mm (60 in)
60 in
1524 mm

0.47 yd3
0.36 m3

12.7 ft3
0.36 m3

»  1676 mm (66 in)
66 in
1676 mm

0.52 yd3
0.4 m3

14 ft3
0.4 m3

»  1829 mm (72 in)
72 in
1829 mm

0.57 yd3
0.44 m3

15.4 ft3
0.44 m3

»  1981 mm (78 in)
78 in
1981 mm

0.62 yd3
0.48 m3

16.7 ft3
0.48 m3

»  2134 mm (84 in)
84 in
2134 mm

0.82 yd3
0.63 m3

22.2 ft3
0.63 m3

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com