Filter by Machines:

Dirt Buckets

Cat® Dirt Buckets Highlights

Cat Dirt Buckets Work Tool
  • Recommended for applications with tight areas where a narrower, lower capacity bucket is required, such as construction and landscaping.
  • Designed to provide superior productivity, high reliability and long life in a variety of materials and handling conditions.
  • Dirt buckets have a shorter back height profile, shorter floor length, and are lighter in weight than general purpose buckets.
  • Full length skid bars provide additional floor rigidity and wear resistance.
  • Hardened steel base and side cutting edges provide excellent penetration, durability and wear life.
  
  
ModelWidthRated Bucket CapacityRated Bucket Capacity
»  1372 mm (54 in)
54 in
1372 mm

0.39 yd3
0.3 m3

10.5 ft3
0.3 m3

»  1524 mm (60 in)
60 in
1524 mm

0.44 yd3
0.34 m3

11.9 ft3
0.34 m3

»  1676 mm (66 in)
66 in
1676 mm

0.48 yd3
0.37 m3

13 ft3
0.37 m3

»  1829 mm (72 in)
72 in
1829 mm

0.53 yd3
0.41 m3

14.3 ft3
0.41 m3

»  1981 mm (78 in)
78 in
1981 mm

0.57 yd3
0.44 m3

15.4 ft3
0.44 m3

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com