Filter by Machines:

Utility Buckets

Cat® Utility Buckets Highlights

Cat Utility Buckets Work Tool
  • Designed for handling lower density materials such as mulch, dry topsoil, livestock feed and waste in agricultural and landscaping settings.
  • Long floor length and taller back height provide excellent material retention.
  • Taller, dual angled side plates aid in the retention of loose, more flowing materials such as feed or fertilizer.
  • Hardened steel base and side cutting edges provide excellent penetration, durability and wear life.
  
  
ModelWidthRated Bucket CapacityRated Bucket Capacity
»  1524 mm (60 in)
60 in
1524 mm

0.56 yd3
0.43 m3

15.1 ft3
0.43 m3

»  1676 mm (66 in)
66 in
1676 mm

0.62 yd3
0.48 m3

16.5 ft3
0.48 m3

»  1829 mm (72 in)
72 in
1829 mm

0.67 yd3
0.52 m3

17.8 ft3
0.52 m3

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com