Filter by Machines:

Utility Grapple Buckets

Cat® Utility Grapple Buckets Highlights

Cat Utility Grapple Buckets Work Tool
  • Designed to handle light, hard to handle materials encountered on a farm, ranch or landscaping project.
  • Light duty design offers grasping capabilities for materials such as loose hay, straw, bedding materials, dry compacted livestock waste, landscaping mulch and pine straw.
  • Wide vertical jaw opening allows for handling of large, bulky material.
  • Hardened bucket base edge provides excellent penetration and wear life.
  
  
ModelWidthHeight (grapples closed)Jaw Opening
»  1676 mm (66 in)
66 in
1676 mm

29 in
739 mm

35.5 in
902 mm

»  1829 mm (72 in)
72 in
1829 mm

29 in
739 mm

35.5 in
902 mm

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com