ModelWeight
»  240-4043
29 lb
13 kg

»  152-8748
30 lb
14 kg

»  233-2948
48 lb
21.7 kg

»  169-5725
48 lb
22 kg

»  240-4077
66 lb
29.9 kg

»  178-2790
68 lb
31 kg

»  240-4094
88 lb
39.9 kg

»  180-8533
90 lb
41 kg

»  240-4060

»  281-3851

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com