Filter by Machines:

Fusion Quick Coupler

Overview

Cat® FusionCoupler System Highlights

Caterpillar Fusion
  • Fusion performance is virtually identical to pin-on, with all the flexibility of a quick coupler system.
  • The Fusion Coupler sits back, close in to the loader arms — minimizing offset, enabling increased machine performance.
  • A patented advanced wedging mechanism creates a tight, rattle-free fit, resulting in a long service life.
  • A new, open coupler frame design clears sight lines from the operator's seat, for loading and unloading confidently and quickly.
  • The Fusion Coupler System gives Caterpillar customers one common interface across the entire range of small and medium wheel loaders.
  • This expanded machine compatibility allows one machine to use a range of work tools.
  • Also, one work tool can be picked up by machines of many different sizes.
Walkaround

Gallery
  
  
ModelWeight
»  924-930 Fusion QC
556 lb
252 kg

»  IT38 Fusion QC
662 lb
300 kg

»  924z Fusion QC
706 lb
320 kg

»  938 Fusion QC
821 lb
372 kg

»  IT62 Fusion QC
820 lb
372 kg

»  928 Fusion QC
865 lb
392 kg

»  950-962 Fusion QC
1067 lb
484 kg

»  966-972 Fusion QC
1244 lb
564 kg

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com