Filter by Machines:

Pallet Forks

Cat® Pallet Forks Highlights

Cat Pallet Forks Work Tool

For moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

  • Used for a variety of material handling needs, such as moving bulky or palletized materials on construction and industrial sites, handling bagged fertilizer and seed at landscaping and nursery sites, and similar jobs.
  • Notched rail-type carriage design allows fork tines to be easily re-spaced or changed and locked into place.
  • Heavy-duty load backrest structure is functional, durable and easy to see through. It provides operator protection from shifting loads, while maintaining excellent visibility to the fork tips.
  
  
ModelFork Tine LengthCarriage HeightFork Tine Width
»  910 mm (36 in)
36 in
910 mm

37 in
934 mm

4 in
100 mm

»  1070 mm (42 in)
42 in
1070 mm

37 in
934 mm

4 in
100 mm

»  1220 mm (48 in)
48 in
1220 mm

37 in
934 mm

4 in
100 mm

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com