Filter by Machines:

Trash Grapples

Overview

Cat Trash Grapple Highlights

Caterpillar Trash Grapple
  • Ideal for handling large amounts of municipal solid waste, wood chips, wood debris, and other low-density material.
  • Four-over-five tine construction and wide jaw make for moving large volumes quickly.
  • Box-type construction of T-1 steel minimizes grapple weight and maximizes grapple durability.
  • Wear plates and wear strips made of thick steel protect the grapple from wear.
Gallery
  
  
ModelMaximum Jaw OpeningRated CapacityUpper Jaw Tines
»  TG-312
87.3 in
2217.4 mm

2.2 yd3
1.68 m3

4
4

»  TG-315
87 in
2217.4 mm

2.2 yd3
1.7 m3

4
4

»  TG-B/S
100.3 in
2540 mm

3.5 yd3
2.68 m3

4
4

»  TG-C
112 in
2844.8 mm

4 yd3
3.06 m3

4
4

»  TG-CB
123 in
3129 mm

5 yd3
3.8 m3


»  TG-F
128 in
3251.2 mm

5.5 yd3
4.2 m3

4
4

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com