ModelRotationMaximum OpeningMinimum Opening
»  GK43
360 Degrees
360 Degrees

48 in
1219.2 mm

4 in
101.6 mm

»  GLL52B
360 Degrees
360 Degrees

52 in
1321 mm

5 in
127 mm

»  GLL55B
360 Degrees
360 Degrees

55 in
1397 mm

5 in
127 mm

»  GLL60B
360 Degrees
360 Degrees

60 in
1524 mm

6 in
152 mm

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com