Filter by Machines:

Multi-Processor - Tank Shear

Overview

Cat Multi-Processor - Tank Shear Highlights

Caterpillar Multi-Processor - Tank Shear
  • Tank Shear jaws quickly cut thick steel plate (up to 1.2 inches) on barges, railway cars, grain, water, oil and fuel tanks.
  • A total of nine knives around the periphery of the upper and lower jaws leave cut edges flat and smooth, making the cut material easier to load and handle.
  • A piercing tip punches a hole in the tank to allow access for the cutting jaw.
  • Reversible knives with a balanced hardness and yield/tensile strength keep knife wear at a minimum.
Walkaround

  
  
ModelWeight with housingWeight of JawForce at Throat
»  169-1724
6040 lb
2740 kg

2225 lb
1010 kg

494 Sh Ton
4400 kN

»  MP20 TS
6040 lb
2740 kg

2225 lb
1010 kg

494 Sh Ton
4400 kN

»  MP30 TS
9655 lb
4380 kg

3945 lb
1790 kg

714 Sh Ton
6350 kN

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com