Filter by Machines:

General Purpose Buckets

Cat® General Purpose Buckets Highlights

Cat Telehandler General Purpose Bucket Work Tool
  • Designed for loading, carrying, dumping, and performing cleanup work in a variety of applications. This all-purpose bucket is ideal for general contractors, brick masons, plumbing contractors, municipalities and site maintenance applications.
  • Formed back wrapper design with optimum angle delivers enhanced loadability and superior bucket fill.
  • Dual torque tubes, running the entire width of the bucket, protect against twisting and impact forces, providing superior strength and durability.
  • Hardened steel base and side cutting edges provide excellent penetration, durability and wear life.
  
  
ModelRated Bucket CapacityWidthBucket Weight
»  0.76 m3 (1 yd3)
1 yd3
0.76 m3

73 in
1854 mm

710 lb
332 kg

»  1 m3 (1.3 yd3)
1.3 yd3
1 m3

95 in
2418 mm

1007 lb
457 kg

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com