Filter by Machines:

Backhoe Loader Hammers

Cat® Backhoe Loader Hammers Highlights

Backhoe Loader Hammer

The Cat E-series hammers for small excavators and backhoe loaders provide you with the power needed for construction, road, utility and demolition projects. A cutting-edge gas-fired operating cycle provides blow frequency and power needed to break rock, concrete and asphalt.

  • E-series Hammers are integrally silenced - ideal for use in cities, suburbs and wherever noise abatement is important.
  • Automatic shut-off protects the hammer from blank firing and damage, regardless of operator skill level.
  • Gas-fired system incorporates seal technology leveraged from Cat engines. Result is power when you need it, on demand.
  • Cat Hammers are easy to maintain, with a single, standing-height grease point.
  • E-series Hammers are easy to rebuild, protecting your hammer investment.
  
  
ModelImpact Energy ClassBlows per MinuteRated Flow (Min.)
»  H65D S
700 ft-lbf
950 J

700 - 2000
700 - 2000

11 gal/min
40 L/min

»  H75E S
1000 ft-lbf
1356 J

840-1650
840-1650

18 gal/min
70 L/min

»  H95E S
1500 ft-lbf
2034 J

700-1260
700-1260

18 gal/min
70 L/min

»  H110E s
1700 ft-lbf
2305 J

450 - 1000
450 - 1000

16 gal/min
60 L/min

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com