Filter by Machines:

Pallet Forks

Cat® Pallet Forks Highlights

Cat Telehandler Pallet Fork Work Tool

Cat® Pallet Forks handle a wide variety of materials, including bulky materials, palletized loads and four-pocket loads.

  • Designed to meet a wide variety of material handling needs, including bulky materials, palletized loads, and loads with four pockets. Pallet forks are ideal for lumber, masonry, general construction and building construction applications.
  • The round bar design allows fork tines to be easily re-spaced or changed and locked into place with locking screws.
  
  
ModelFork Tine LengthFork Tine WidthFork Tine Thickness
»  1219 mm (48 in)
48 in
1219 mm

5 in
127 mm

2.36 in
60 mm

»  1219 mm (48 in)
48 in
1219 mm

4 in
102 mm

2 in
51 mm

»  1219 mm (48 in)
48 in
1219 mm

4 in
100 mm

2.36 in
60 mm

»  1525 mm (60 in)
60 in
1525 mm

6 in
152 mm

2.36 in
60 mm

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com