Filter by Machines:

Multi-Processor - Crusher

Overview

Cat Multi-Processor - Crusher Highlights

Caterpillar Multi-Processor - Crusher
  • Used for demolishing moderately reinforced concrete structures, and cut through moderate rebar.
  • Six replaceable crusher teeth provide a larger surface area to crush thick concrete.
  • Reversible knives with a balanced hardness and yield/tensile strength keep knife wear at a minimum.
  • Wear plates are welded on to the front plate of the lower jaw to protect the base metal of the jaw.
Walkaround

Gallery
  
  
ModelWeight with housingWeight of JawForce Primary Blade Center
»  MP15 CR
4430 lb
2010 kg

1390 lb
630 kg

236 Sh Ton
2100 kN

»  MP20 CR
5865 lb
2660 kg

2050 lb
930 kg

326 Sh Ton
2900 kN

»  MP30 CR
8510 lb
3860 kg

2800 lb
1270 kg

427 Sh Ton
3800 kN

»  MP40 CR
14045 lb
6370 kg

4915 lb
2230 kg

523 Sh Ton
4650 kN

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com