Filter by Machines:

Multi-Processor - Secondary Pulverizer

Overview

Cat Multi-Processor - Secondary Pulverizer Highlights

Caterpillar Multi-Processor - Secondary Pulverizer
  • Secondary Pulverizer jaws recycle demolished concrete with ease by separating the concrete from the rebar and cutting the rebar as needed.
  • Fixed lower jaw with crusher bars produce finer pulverized concrete and better separation of rebar and concrete.
  • Three replaceable crusher teeth on the uper jaw are able to easily crack and shatter thick concrete.
  • Reversible knives with a balanced hardness and yield/tensile strength keep knife wear at a minimum.
Walkaround

  
  
ModelWeight with housingWeight of JawForce Primary Blade Center
»  MP15 PS
4630 lb
2100 kg

1585 lb
720 kg

247 Sh Ton
2200 kN

»  MP20 PS
6105 lb
2770 kg

2290 lb
1040 kg

337 Sh Ton
3000 kN

»  MP30 PS
8995 lb
4080 kg

3285 lb
1490 kg

539 Sh Ton
4800 kN

»  MP40 PS
14835 lb
6730 kg

5710 lb
2590 kg

618 Sh Ton
5500 kN

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com