Filter by Machines:

Grapple Buckets

Cat® Grapple Buckets Highlights

Cat Telehandler Grapple Bucket Work Tool

The Cat® Grapple Bucket is ideal for grasping bulky, irregularly shaped objects encountered in a wide range of applications.

  • Designed to handle a wide array of bulky, irregularly shaped objects encountered in logging, recycling, land clearing, site preparation, and disaster relief applications.
  • Single grapple assembly is ideal for grasping objects, such as lumber, tree limbs, logs, or railroad ties with ease.
  • The grapple bucket features a top grapple assembly for optimum loading, material retention and superior bucket fill.
  • A skid bar, running the full width of the bucket, provides additional floor rigidity and wear resistance.
  • Hardened steel base and side cutting edges provide excellent penetration, durability and wear life.
  
  
ModelRated Bucket CapacityWidthBucket Weight
»  0.76 m3 (1 yd3)
1 yd3
0.76 m3

73 in
1854 mm

1096 lb
497 kg

»  0.85 m3 (1.1 yd3)
1.1 yd3
0.85 m3

92 in
2330 mm

1389 lb
630 kg

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com