A19B

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Drive shaft torque @ max pressure
3040 lb ft
4122 N·m
Drive method
Gerotor Motor - Single Planetary Reduction
Gerotor Motor - Single Planetary Reduction
Mounting bracket design
Skid Steer Loader, Compact Wheel Loader
Skid Steer Loader, Compact Wheel Loader
Maximum hydraulic flow
21.1 gal/min
80 L/min
Maximum hydraulic pressure
3336 psi
230 bar
Overall width w/bracket
45 in
1152 mm
Overall length w/ bracket
23 in
593 mm
Overall drive height
37 in
940 mm
Housing diameter
10 in
252 mm
Swing range
102 Degrees
102 Degrees
Drive unit wt. w/ hyd. lines w/o bits
174 lb
79 kg
Mounting frame wt. w/ clevis
192 lb
87 kg
Total weight w/o bits
366 lb
166 kg
Effective displacement
15.26 in3
250 cm3
HEX output shaft
2 in
51 mm
Bit speed (drive shaft) @ max flow
71 RPM
71 RPM
Auger bit retention
Cross bolt/nuts
Cross bolt/nuts
Maximum bit diameter
36 in
914 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com