A26B

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Drive shaft torque @ max pressure
4212 lb ft
5711 N·m
Drive method
Gear Motor - Double Planetary Reduction
Gear Motor - Double Planetary Reduction
Mounting bracket design
Backhoe Loader
Backhoe Loader
Housing diameter
11 in
280 mm
Total weight w/o bits
403.5 lb
183 kg
Effective displacement
2.67 in3
43.77 cm3
HEX output shaft
2 in
51 mm
Bit speed (drive shaft) @ max flow
95 RPM
95 RPM
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com