A26B

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Drive shaft torque @ max pressure
5034 lb ft
6826 N·m
Drive method
Gear Motor - Double Planetary Reduction
Gear Motor - Double Planetary Reduction
Mounting bracket design
Skid Steer Loader, Compact Wheel Loader
Skid Steer Loader, Compact Wheel Loader
Maximum hydraulic flow
34.3 gal/min
130 L/min
Maximum hydraulic pressure
4206 psi
290 bar
Overall width w/bracket
45 in
1152 mm
Overall length w/ bracket
24 in
599 mm
Overall drive height
39 in
978 mm
Housing diameter
10 in
252 mm
Swing range
102 Degrees
102 Degrees
Drive unit wt. w/ hyd. lines w/o bits
201 lb
91 kg
Mounting frame wt. w/ clevis
201 lb
91 kg
Total weight w/o bits
401 lb
182 kg
Effective displacement
2.67 in3
43.77 cm3
HEX output shaft
2 in
51 mm
Bit speed (drive shaft) @ max flow
81 RPM
81 RPM
Auger bit retention
Cross bolt/nuts
Cross bolt/nuts
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com