BP25

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Sweeping Width
98.4 in
2500 mm
Overall Width
106.3 in
2700 mm
Brush Diameter
27.5 in
700 mm
Unit Weight
1435 lb
651 kg
Hydraulic Flow Range
19-79.5 L/min (5-21 gpm)
19-79.5 L/min (5-21 gpm)
Hydraulic Pressure
150-260 bar (2,175-3,771 psi) gal/min
L/min
Brush Material
Poly
Poly
Water Tank Capacity
100 gal
400 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com