BP18B

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Sweeping Width
72 in
1829 mm
Overall Width
87 in
2217 mm
Brush Diameter
26 in
660 mm
Height
30 in
754 mm
Unit Weight
1032 lb
468 kg
Hydraulic Flow Range
30-83 L/min (8-22 psi)
30-83 L/min (8-22 psi)
Hydraulic Pressure Range
145-235 bar (2,100-3,400 psi)
145-235 bar (2,100-3,400 psi)
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com