BU118

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Overall Width
83 in
2115 mm
Sweeping Width
73 in
1865 mm
Height
31 in
793 mm
Length
59 in
1490 mm
Unit Weight
1060 lb
481 kg
Motor displacement (per rev)
24 in3
393 cm3
Required hydraulic flow
30-83 L/min (8-22 gpm)
30-83 L/min (8-22 gpm)
Optimal hydraulic pressure
145-235 bar (2,100-3,400 psi)
145-235 bar (2,100-3,400 psi)
Brush speed (shaft) @ max flow
211 RPM
211 RPM
Hopper capacity
17.4 ft3
0.49 m3
Brush Diameter
26 in
660 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com