G115B

Overview & Specifications

Overview & Specifications

General Specifications

Maximum Jaw Opening
96 in
2438.4 mm
Upper Jaw Tines
2
2
Fixed Jaw Tines
3
3
Fixed Jaw Width
40.2 in
1021.1 mm
Weight
794 lb
360.2 kg
Compatible Couplers
Pin-On or Pin Grabber
Pin-On or Pin Grabber
Linkage
315
315
Inner Wrapper Thickness
0.47 in
12 mm
Outer Wrapper Thickness
0.47 in
12 mm
Wear Plate Thickness
0.98 in
25 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com