GLL55B

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Rotation
360 Degrees
360 Degrees
Maximum Opening
55 in
1397 mm
Minimum Opening
5 in
127 mm
Weight
2840 lb
1291 kg
Width
70 in
1765 mm
Height - closed
87 in
2210 mm
Height - open
86 in
2184 mm
Rotation torque
850 ft-lb
1153 N·m

Related Equipment

320D FM - Forest Machines
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com