CV16B

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Drum Width
66 in
1676 mm
Drum Frequency @ 57 L/min (15 gpm)
2,946 vibrations/minute
2,946 vibrations/minute
Dynamic Force
11903 lb
5399 kg
Drum Oscillation Tilt Range +/-
15 Degrees
15 Degrees
Unit Weight
2037 lb
924 kg
Amplitude
0.046 in.
1.16 mm
Drive Method
Gear Motor - Direct
Gear Motor - Direct
Number of Motors
1
1
Motor Size
1.72 in3
28 cm3
Hyd Flow Range
42-83 L/min (11-22 gpm)
42-83 L/min (11-22 gpm)
Hyd Pressure Range
145-235 bar (2,100-3,400 psi)
145-235 bar (2,100-3,400 psi)
Overall Width
73 in
1854 mm
Height
25 in
634 mm
Length
40 in
1009 mm
Drum Diameter
25 in
634 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com