TG-C

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Maximum Jaw Opening
112 in
2844.8 mm
Rated Capacity
4 yd3
3.06 m3
Upper Jaw Tines
4
4
Fixed Jaw Tines
5
5
Fixed Jaw Width
57.75 in
1460.5 mm
Weight
3500 lb
1588 kg
Linkage
C
C
Inner Wrapper Thickness
0.38 in
9.7 mm
Outer Wrapper Thickness
0.31 in
7.9 mm
Wear Plate Thickness
0.75 in
19.1 mm

Related Equipment

  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com