TG-315

Overview & Specifications

Overview & Specifications

General Specifications

Maximum Jaw Opening
87 in
2217.4 mm
Rated Capacity
2.2 yd3
1.7 m3
Upper Jaw Tines
4
4
Fixed Jaw Tines
5
5
Fixed Jaw Width
53.25 in
1352.6 mm
Weight
2000 lb
907 kg
Linkage
315
315
Inner Wrapper Thickness
0.31 in
7.9 mm
Outer Wrapper Thickness
0.25 in
6.4 mm
Wear Plate Thickness
0.5 in
12.7 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com