TG-F

Overview & Specifications

Overview & Specifications

General Specifications

Maximum Jaw Opening
128 in
3251.2 mm
Rated Capacity
5.5 yd3
4.2 m3
Upper Jaw Tines
4
4
Fixed Jaw Tines
5
5
Fixed Jaw Width
80.25 in
2038.4 mm
Weight
4600 lb
2086.6 kg
Linkage
F
F
Inner Wrapper Thickness
0.63 in
16 mm
Outer Wrapper Thickness
0.39 in
9.9 mm
Wear Plate Thickness
1 in
25.4 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com