G130B

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Maximum Jaw Opening
124 in
3149.6 mm
Upper Jaw Tines
2
2
Fixed Jaw Tines
3
3
Fixed Jaw Width
49.6 in
1259.8 mm
Weight
5130 lb
2326.9 kg
Compatible Couplers
Pin-On or Pin Grabber
Pin-On or Pin Grabber
Linkage
CB
CB
Inner Wrapper Thickness
0.79 in
20 mm
Outer Wrapper Thickness
0.79 in
20 mm
Wear Plate Thickness
1.57 in
40 mm

Related Equipment

  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com