GLL60B

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Rotation
360 Degrees
360 Degrees
Maximum Opening
60 in
1524 mm
Minimum Opening
6 in
152 mm
Weight
2452 lb
1112 kg
Width
24 in
610 mm
Height - closed
85 in
2159 mm
Height - open
83 in
2108 mm
Rotation torque
1077 ft-lb
1461 N·m

Related Equipment

  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com