LR15B

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Working Width
62 in
1576 mm
Bucket Capacity - struck
0.4 yd3
0.3 m3
Bucket Capacity - struck
10.8 ft3
0.3 m3
Rock Size Range
19-52 mm (.75-6 in)
19-52 mm (.75-6 in)
Unit Weight
1312 lb
595 kg
Raking Width
55 in
1384 mm
Overall Width
64 in
1620 mm
Drive Method
Chain Reduction
Chain Reduction
Drive Chain
#80H
#80H
Conveyor Chain
#2060H
#2060H
Hydraulic Flow Range
42-83 L/min (11-22 gpm)
42-83 L/min (11-22 gpm)
Hydraulic Pressure Range
145-235 bar (2100-3400 psi)
145-235 bar (2100-3400 psi)
Height
39 in
989 mm
Length
64 in
1620 mm
Effective Displacement
19.2 in3
315 cm3
Torque @ 230 bar (3336 psi)
1310 ft-lb
1774 N·m
Driven Shaft Speed @ 80 LPG-rpm
165
165
Fasteners
Cat
Cat
Hydraulic Hose
Cat XT-3 ES
Cat XT-3 ES
Number of Teeth
372
372
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com