LT13B

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Working Width
52 in
1321 mm
Overall Width
70.5 in
1788 mm
Unit Weight
750 lb
340 kg
Working Depth Range
25-152 mm (1-6 in)
25-152 mm (1-6 in)
Drive Method
Direct Drive
Direct Drive
Number of motors
Single
Single
Hydraulic flow range
42-83 L/min (11-22 gpm)
42-83 L/min (11-22 gpm)
Hydraulic Pressure
145-235 bar (2100-3400 psi) psi
bar
Effective Displacement
38.4 in3
629.1 cm3
Shaft Speed
127 rpm @ 80 L/min (21 gpm)
127 rpm @ 80 L/min (21 gpm)
Height
30 in
755 mm
Length
38 in
956 mm
Fasteners
Cat
Cat
Hydraulic Hose
Cat XT-3 ES
Cat XT-3 ES
Number of Tines
24
24
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com