T15B

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Overall Width
74.8 in
1901 mm
Overall Length
118.5 in
3010 mm
Unit Weight
1325 lb
601 kg
Height
30.9 in
786 mm
Drive Shaft Torque@ max. pressure
2144 lb ft
2905 N·m
Side Shift Travel - center to right
22 in
559 mm
Hyd Flow Range
95-152 L/min (25-40 gpm)
95-152 L/min (25-40 gpm)
Hyd Pressure Range
207-310 bar (3,000-4,500 psi)
207-310 bar (3,000-4,500 psi)
Drive Method
Gerotor motor, direct
Gerotor motor, direct
Motor Displacement
38.4 in3
629.1 cm3
Max. Auger Clearance
21 in
534 mm
Spoil Auger Clearance
18 in
457 mm
Standard Boom Length
60 in
1524 mm
Chain pull @ max. pressure
5344 lb
2424 kg
Chain speed @ max. flow
518.3 ft/min
158 m/min
Drive shaft speed @ max. flow
207 RPM
207 RPM
Sideshift Control
Hydraulic
Hydraulic
Cutting Widths Available
152, 203, 254, 305 mm (6, 8, 10, 12 in)
152, 203, 254, 305 mm (6, 8, 10, 12 in)
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com