SG18B

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Overall Width
46 in
1175 mm
Overall Length
69 in
1737 mm
Overall Height
32 in
813 mm
Unit Weight
840 lb
400 kg
Drive Method
Gerotor Motor- Direct
Gerotor Motor- Direct
Optimal Hydraulic Flow
25
25
Optimal Hydraulic Pressure
4065 psi
280 bar
Effective Displacement
6.2 in3
100 cm3
Drive Shaft Torque @ Max Pressure
346 lb ft
469 N·m
Cutting Head Speed (Drive Shaft) @ Max Flow
1230 RPM
1230 RPM
Cutting Width (w/teeth)
3.3 in
83 mm
Cutting Wheel Diameter (w/teeth)
21.5 in
547 mm
Cutting Width (full swing range)
60 in
1524 mm
Cutting Head Swing Range
70 Degrees
70 Degrees
Cutting Height (above ground)
18.5 in
470 mm
Cutting Depth (below ground)
20.5 in
521 mm
Cutting Head Extension
11 in
280 mm
Fasteners
Cat
Cat
Hydraulic Hose
Cat XT-6 ES, medium pressure
Cat XT-6 ES, medium pressure
Ground Engaging Tools (GET) (square bolt-on carbide teeth
0.5 in
13 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com