T9B

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Overall Width
74.8 in
1901 mm
Overall Length
106.5 in
2705 mm
Unit Weight
1215 lb
551 kg
Height
30.9 in
786 mm
Drive Shaft Torque@ max. pressure
1068 lb ft
1447 N·m
Side Shift Travel - center to right
22 in
559 mm
Hyd Flow Range
42-83 L/min (11-22 gpm)
42-83 L/min (11-22 gpm)
Hyd Pressure Range
145-235 bar (2,100-3,400 psi)
145-235 bar (2,100-3,400 psi)
Drive Method
Gerotor motor, direct
Gerotor motor, direct
Motor Displacement
24 in3
393.9 cm3
Max. Auger Clearance
21 in
534 mm
Spoil Auger Clearance
18 in
457 mm
Standard Boom Length
48 in
1219 mm
Chain pull @ max. pressure
2661 lb
1207 kg
Chain speed @ max. flow
508.5 ft/min
155 m/min
Drive shaft speed @ max. flow
203 RPM
203 RPM
Sideshift Control
Hydraulic or manual available
Hydraulic or manual available
Cutting Widths Available
152, 203, 254, 305 mm (6, 8, 10, 12 in)
152, 203, 254, 305 mm (6, 8, 10, 12 in)
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com