BH160

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Digging depth maximum
121 in
3074 mm
Operating weight
2309 lb
1047 kg
Reach from swing pivot
156 in
3955 mm
Digging depth 610 mm (2 ft)
120 in
3040 mm
Digging depth 4220 mm (8 ft)
102 in
2593 mm
Straight wall digging depth
81 in
2064 mm
Overall operating height
136 in
3442 mm
Loading height
85 in
2147 mm
Loading reach
64 in
1628 mm
Overall length
116 in
2936 mm
Stabilizer spread operating position
71 in
1815 mm
Side shift length
35 in
894 mm
Swing arc
180 Degrees
180 Degrees
Bucket rotation
192 Degrees
192 Degrees
Bucket breakout force
7146 lb
3241 kg
Stick breakout force
3439 lb
1560 kg
Transport height
92 in
2336 mm
Boom pivot height
17 in
425 mm
Transport width
92 in
2336 mm
Ground clearance
3.4 in
85.7 mm
Available bucket widths
254-1194 mm (10-47 in)
254-1194 mm (10-47 in)
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com