SR117

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Intake Width
67 in
1702 mm
Overall Width
69.5 in
1765 mm
Throw Distance
30 ft
9.1 m
Auger Diameter
12 in
305 mm
Cutting Height
24 in
610 mm
Chute Rotation
180 Degrees
180 Degrees
Weight
924 lb
419 kg
Required Hydraulic Flow
53-75 L/min (14-20 gpm)
53-75 L/min (14-20 gpm)
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com