SR118

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Intake Width
73 in
1854 mm
Overall Width
75.5 in
1918 mm
Throw Distance
40 ft
12.2 m
Auger Diameter
16 in
406 mm
Cutting Height
33 in
826 mm
Chute Rotation
180 Degrees
180 Degrees
Weight
1045 lb
474 kg
Optimal Hydraulic Flow
68-83 L/min (18-22 gpm)
68-83 L/min (18-22 gpm)
Optimal Hydraulic Pressure
3340 psi
230 bar
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com