SR318

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Intake Width
73 in
1854 mm
Overall Width
75.5 in
1918 mm
Throw Distance
45 ft
13.7 m
Auger Diameter
16 in
406 mm
Cutting Height
32 in
812.8 mm
Chute Rotation
180 Degrees
180 Degrees
Weight
990 lb
450 kg
Required Hydraulic Flow
98-130 L/min (26-34 gpm)
98-130 L/min (26-34 gpm)
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com