BR160

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Overall width
62 in
1575 mm
Overall length
73 in
1854 mm
Overall height
21 in
533 mm
Cutting width
60 in
1524 mm
Unit weight
950 lb
431 kg
Optimal hydraulic flow L/min (gpm)
57-65 (15-17)
57-65 (15-17)
Optimal hydraulic pressure bar (psi)
3340 psi
230 bar
Tip speed (depends on flow) fpm
13,080 - 18,360
13,080 - 18,360
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com