BR272

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Overall width
74 in
1880 mm
Overall length
85 in
2159 mm
Overall height
30 in
762 mm
Cutting width
72 in
1829 mm
Unit weight
1120 lb
508 kg
Required hydraulic flow L/min (gpm)
76-100 (20-26)
76-100 (20-26)
Optimal hydraulic pressure bar (psi)
150-228 (2,176-3,300)
150-228 (2,176-3,300)
Tip speed (depends on flow) fpm
14,940-19,660
14,940-19,660
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com