BR378

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Overall width
80 in
2032 mm
Overall length
91 in
2311 mm
Overall height
21 in
531 mm
Cutting width
78 in
1981 mm
Unit weight
1180 lb
535 kg
Optimal hydraulic flow L/min (gpm)
76-130 (20-34)
76-130 (20-34)
Optimal hydraulic pressure bar (psi)
4065 psi
280 bar
Tip speed (depends on flow) fpm
13,700-19,790
13,700-19,790
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com