Automatic Transfer Switches (ATS)
50/60 Hz 600 V Class, 40-4000 Amps
Caterpillar
® offers a broad range of automatic transfer switch products that are positioned to support virtually any type of emergency power application from simple, single ATS installations to highly complex, multi-ATS/generator switchgear systems. Today every standby generator set that is sold requires at least one ATS, and some cases require multiple units.
Consider:
- CTX series for residential and light commercial applications.
- CTG series for overall general applications with limited attachments
- CTS series for applications a wide range of attachments and configurations.
CTG Series & CTS Series meet the requirements of NFPA 110, 99, and 70.
Automatic Transfer Switch Features Include:
- Mechanically held contactor
- Available in 2, 3, and 4 pole versions
- UL, IEC, and CSA listed
- NEMA 1, 3R, 4, 4X, and 12 enclosures