TH514 Telehandler

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Work Tool Attachments

Overview

TH514 Telehandler

The TH514 Telehandler is designed for your toughest jobsite applications. With load capacity of 4990 kg (11,000 lb) and lift height of 13.7 m (45 ft), this telehandler will do the work of many.
Specifications

Engine

Engine Model
Cat C4.4 DITAAC
Cat C4.4 DITAAC
Gross Power
101 hp
74.5 kW
Maximum Torque
302.4 lb ft
410 N·m
Benefits & Features
Operator Station
The operator station provides comfort and protection with improved job site visibility and convenient, easier to use controls.
» Learn More


Ease of Operation
Ease of operation was extremely important in the design of the TH514 Telehandler. The single lever joystick with roller switches is designed to maximize operator efficiency.
» Learn More


Performance
The TH514 delivers high performance to meet your specific job site needs.
» Learn More


Specifications

Engine

Engine Model
Cat C4.4 DITAAC
Cat C4.4 DITAAC
Gross Power
101 hp
74.5 kW
Maximum Torque
302.4 lb ft
410 N·m
Bore
4.13 in
105 mm
Stroke
5 in
127 mm
Displacement
268.5 in3
4.4 L

Weights

Operating Weight
23772 lb
10760 kg

Operating Specifications

Rated Load Capacity
11000 lb
499 kg
Maximum Lift Height
45 ft
13700 mm
Load at Max Height – Stabilizers Down
7000 lb
3175 kg
Load at Max Height – Stabilizers Up
4000 lb
1814 kg
Maximum Forward Reach
30.27 ft
9225 mm
Load at Max Reach – Stabilizers Down
3000 lb
1361 kg
Load at Max Reach – Stabilizers Up
1000 lb
454 kg
Top Travel Speed
20 mph
32 km/h
Load at Max Height
7000 lb
3175 kg
Load at Max Reach
3000 lb
1361 kg
Load at Maximum Height
7000 lb
3175 kg
Load at Maximum Reach
3000 lb
1361 kg

Dimensions

Height
8.63 ft
2630 mm
Width
8 ft
2440 mm
Wheelbase
10.5 ft
3200 mm
Length to Fork Face
21.39 ft
6520 mm
Ground Clearance
15.79 in
401 mm
Turning Radius Over Tires
12.86 ft
3920 mm
Turning Radius Over Forks
18.27 ft
5570 mm
Length to Front of Tire
16.7 ft
5091 mm
Rear Overhang
4.02 ft
1225 mm

Tires

Standard
14.00-24 16PR TG-02 Mitas
14.00-24 16PR TG-02 Mitas
Optional Construction
14.00 - 24 SGG Goodyear
14.00 - 24 SGG Goodyear

Hydraulic System

Maximum System Pressure
3625.94 psi
250 bar
Pump Type
Variable displacement load sensing axial piston pump
Variable displacement load sensing axial piston pump
Primary System Max Pressure
3625.94 psi
250 bar
Primary System Max Pump Flow
39.63 gal/min
150 L/min
Auxiliary Hydraulic Supply – Intermittent
21.13 gal/min
80 L/min
Auxiliary Hydraulic Supply – Continuous
15.85 gal/min
60 L/min

Service Refill Capacities

Fuel Tank
39.63 gal
150 L
Hydraulic Tank
23.78 gal
90 L

Transmission Speeds

Forward – 1
4.35 mph
7 km/h
Forward – 2
7.46 mph
12 km/h
Forward – 3
13.05 mph
21 km/h
Forward – 4
19.88 mph
32 km/h
Reverse – 1
4.35 mph
7 km/h
Reverse – 2
7.46 mph
12 km/h
Reverse – 3
13.05 mph
21 km/h

Boom Performance

Boom Up
17 Seconds
17 Seconds
Boom Down
10 Seconds
10 Seconds
Tele In
20 Seconds
20 Seconds
Tele Out
17.5 Seconds
17.5 Seconds
Crowd Forward (dump)
4 Seconds
4 Seconds
Crowd Backward
3 Seconds
3 Seconds
Combined – Up and Out
28 Seconds
28 Seconds
Combined – Down and In
19 Seconds
19 Seconds
Boom Breakout Force
14162.96 lb
63 kN
Bucket Breakout Force
21356.85 lb
95 kN
Drawbar Pull (Basic)
19783.18 lb
88 kN

Benefits & Features

Intuitive Controls

Our easier to use control layout and single joystick will keep you fresh and comfortable all day.

Easier Access

Cab entry and exit is both easier and more convenient with its well placed handholds and step.

Operator Protection

The machine provides full operator security with EROPS protection.
Operator Station
The operator station provides comfort and protection with improved job site visibility and convenient, easier to use controls.
» Learn More


Joystick Control

The joystick allows three simultaneous boom functions enabling application customization.

Flow Sharing

Three simultaneous hydraulic functions are achieved using a full flow sharing hydraulic valve. A load sensing variable displacement pump allows full hydraulic power even at low revs.
Ease of Operation
Ease of operation was extremely important in the design of the TH514 Telehandler. The single lever joystick with roller switches is designed to maximize operator efficiency.
» Learn More


Lift Height

The TH514 can pick and place bricks and materials to a maximum height of 13.7 m (45 ft).

Steering Modes

The TH514 Telehandler offers three steering modes to allow you to more easily position the machine.
Performance
The TH514 delivers high performance to meet your specific job site needs.
» Learn More


Transmission

The TH514 has a 4-speed powersynchro transmission, which uses a torque converter to transfer engine power to the transmission.
Power Train
Caterpillar componentry, including a Cat C4.4 DITAAC mechanical control engine give you the quality power train that you expect from a Cat machine.
» Learn More


Quick Coupler

A manual IT interface is standard on the TH514 Telehandler. For optimum versatility, an optional hydraulic quick coupler is available, allowing the operator to change non-hydraulic work tools without leaving the cab.

Hydraulic System

Machine is equipped with a selectable continuous auxiliary hydraulic flow allowing the use of hydraulically operated work tools.

Work Tools

A wide range of work tools are available to meet most job site applications. Telehandler work tools extend the versatility of the machine. Built for performance and durability, these work tools deliver high productivity, long life and excellent value. Contact your Cat dealer for available work tool options.

Machine Configurations

Various machine configurations are available to match the different applications and operating environments.

Tires

Two tire options are available to enable the machine to be configured to achieve its optimum job site performance.

Work Platform

With a platform size of 8 ft x 4 ft, it is designed for ease of transport. Platform has a maximum capacity of 1,000 lbs and is designed with multiple lanyard anchor points.
Versatility
The TH514 is as versatile as your toughest job demands.
» Learn More


Access

All Cat Telehandler service points, including the combined transmission/hydraulic oil filter, are accessible and major components are at ground level due to the overall machine design.

Operation

Improving operating techniques can boost your profits. Your Cat Dealer has literature and other tools to help increase your productivity.

Product Support

You will find high availability of parts at our Dealer parts counter. Cat Dealers utilize a worldwide computer network to find in-stock parts to minimize machine downtime.
Serviceability and Customer Support
Extended service intervals and a reduction in routine daily maintenance enables you to spend your time on the job.
» Learn More


Standard / Optional Equip.

TH514 Standard Equipment

Engine, Cat C4.4 DITAAC, Tier 3 compliant
- Gross power 74.5 kW/101 hp - Maximum torque 410 Nm / 1400 rpm - Displacement 414 litre - Bore 105 mm / Stroke 127 mm
Transmission, Cat PowerSynchro
- 4 forward / 3 reverse - Single lever, column mounted direction change - Transmission disconnect via joystick or brake pedal
Axles, heavy duty durable
Permanent 4-wheel drive
Front axle, limited slip differential
3 Steering modes -- 2-wheel, 4-wheel, and crab
Hydraulics, continuous flow
Boom, telescopic
-Sychronized 3-section boom with non-metallic wear pads - Compensation cylinder - Boom work lights - Boom prop
Electrical
Alternator, 100 amp
12 volt electrical system
Battery, single 900 CCA maintenance-free with disconnect
Anti-restart key switch
Audible back-up alarm
12 volt internal and external power sockets
'Electronic Technician' diagnostic connector
Stabilizers
Cabin, standard
EROPS certified
LCD monitor, interactive
- Entry door with window - Floor mat - Interior mirror - Heater
Rearview mirror, left and right side
Wiper blade, front and rear window
Power steering with steering wheel spinner knob
Radio ready
Quick Coupler
Manual, IT interface
Frame leveling system
Grease system, remote
Stabilizers

TH514 Optional Equipment

Coupler, IT hydraulic
includes Auxiliary Electrics
Roading lights
Engine block heater, 240 V
Brick guard, front
Brick guard, front and roof
Hitch, retrieval
Spare Tyres and rims
*Mitas 14.00-24 TG02 *Goodyear 14.00-24 SGG
Work Tools
Carriages
Forks (pair)
Work platform
Truss boom
Lifting hook
Buckets
Rotating Beacon
Fork stowage brackets
Tool box
Cat padlocks & Keys, 3x (fuel tank, oil tank and engine hood)
Fenders, set of four
Battery, dual with disconnect
  
  
Block Forks
Moves brick and blocks around the job site.


General Purpose Buckets
Clean up sites, load, carry and dump in a variety of applications.


Material Handling Arms - Loader
Designed for lifting and placing objects and equipment around the jobsite.


Pallet Forks
Handles a wide variety of materials, including bulky materials, palletized loads and four-pocket loads.


Truss Boom
Lifts and places roof trusses, frames, beams and equipment.


 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com