Cat felling heads for track feller bunchers are designed for severe harvesting conditions. Robust structures feature box section frame design, thick plating and reinforcements in high stress areas. The saw drive shaft system boosts the bearing and shaft load capacity and improves component service life. The grab arms and large, flat front surface are designed to reduce stem damage and provide tight control of the tree. Heads are available in partial or full tilt configurations.
  • Height,
    115 in
    2910 mm
     to 
    119 in
    3020 mm
  • Width (Base),
    67 in
    1702 mm
     to 
    71 in
    1800 mm
  • Accumulation Area,
    5 sq ft
    .46 sq m
     to 
    5.5 sq ft
    .51 sq m
» View Full Product Line


Prentice felling heads for wheel feller bunchers are designed for severe harvesting conditions. Shear heads and high capacity bunching saws are designed with large shafts and bearings for long life.
  • Single Cut Capacity,
    22 in
    56 cm
     to 
    22.7 in
    57.6 cm
  • Accumulating Capacity,
    4 sq ft
    .37 sq m
     to 
    5.1 sq ft
    .47 sq m
  • Total Weight,
    6220 lb
    2821 kg
     to 
    6885 lb
    3122 kg
» View Full Product Line

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com