HF221

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Weight - Partial Tilt / Full Tilt
3783 kg (8,340 lb) / 4182 kg (9,220 lb)
3783 kg (8,340 lb) / 4182 kg (9,220 lb)
Height
119 in
3020 mm
Width (Base)
71 in
1800 mm
Accumulation Area
5.5 sq ft
0.51 sq m
Maximum Cut Diameter
24.4 in
620 mm
Disc Diameter
61 in
1549 mm
Kerf - No of Teeth
58.8 mm (2 5/16 in) - 18
58.8 mm (2 5/16 in) - 18
Saw Motor
160 cc Variable Displacement Piston
160 cc Variable Displacement Piston
Saw Speed
1175 RPM
1175 RPM
Saw Hydraulic - F/P
113 L/m (30 gpm) / 310 bar (4,500 psi)
113 L/m (30 gpm) / 310 bar (4,500 psi)
Arm Cylinder - F/P
Cushioned - 190 L/m (50 gpm), 220 bar (3200 psi)
Cushioned - 190 L/m (50 gpm), 220 bar (3200 psi)
Tilt, Partial and Full - F/P
190 L/m (51 gpm), 260 bar (3770 psi)
190 L/m (51 gpm), 260 bar (3770 psi)
Throat Opening
44 in
1118 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com