ModelWeight - Partial Tilt / Full TiltHeightWidth (Base)
»  HF201
3200 kg (7,054 lb) / 3669 kg (8,090 lb)
3200 kg (7,054 lb) / 3669 kg (8,090 lb)

115 in
2910 mm

67 in
1702 mm

»  HF221
3783 kg (8,340 lb) / 4182 kg (9,220 lb)
3783 kg (8,340 lb) / 4182 kg (9,220 lb)

119 in
3020 mm

71 in
1800 mm

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com