The Cat® B-Series 3 Multi Terrain Loaders feature suspended undercarriages for lower ground pressure and superior traction. Spacious, ergonomic operator station and easy-to-use pilot operated joystick controls keep you comfortable throughout the work day. High performance power train, advanced hydraulic system, traditional Cat reliability and a wide range of Cat Work Tools improve your productivity in the toughest working conditions.
247B Series 3 Multi Terrain Loader
Overview
247B Series 3 Multi Terrain Loader
The Cat® B-Series 3 Multi Terrain Loaders feature suspended undercarriages for lower ground pressure and superior traction. Spacious, ergonomic operator station and easy-to-use pilot operated joystick controls keep you comfortable throughout the work day. High performance power train, advanced hydraulic system, traditional Cat reliability and a wide range of Cat Work Tools improve your productivity in the toughest working conditions.
Specifications
Aggressive performance with fuel efficiency. »Learn More
Specifications
Engine
Engine Model
Cat® C2.2 T
Cat® C2.2 T
Net Power
56 hp
42 kW
Gross Power
62 hp
46 kW
Gross Power SAE J1995
62 hp
46 kW
Net Power EEC ISO 9249
56 hp
42 kW
Net Power SAE 1349
56 hp
42 kW
Displacement
134 in3
2.2 L
Bore
3.3 in
84 mm
Stroke
3.9 in
100 mm
Weights
Operating Weight
6997 lb
3174 kg
Operating Specifications
Rated Operating Capacities: 50% Tipping Load
2150 lb
975 kg
Rated Operating Capacities: 35% Tipping Load
1505 lb
683 kg
Ground Contact Area
1770 in2
1.14 m2
Ground Pressure
4 psi
27.3 kPa
Tipping Load
4300 lb
1950 kg
Breakout Force, Tilt Cylinder
4060 lb
1842 kg
Dimensions
Length of Track on Ground
59 in
1499 mm
Overall Length of Track
75 in.
1899 mm
Length w/Bucket on Ground
129 in
3285 mm
Length w/o Bucket
99 in
2518 mm
Height to Top of Cab
78 in
1990 mm
Vehicle Width
66 in
1676 mm
Max. Overall Height
150 in
3799 mm
Bucket Pin Height at Max. Lift
112 in
2862 mm
Bucket Pin Height at Carry Pos.
8.7 in
220 mm
Reach at Max. Lift/Dump
25 in
625 mm
Clearance at Max. Lift/Dump
84 in
2134 mm
Ground Clearance
10 in
267 mm
Departure Angle
41°
41°
Maximum Dump Angle
40°
40°
Turn Radius from Ctr - Rear
54 in
1377 mm
Turn Radius from Ctr - Coupler
52 in
1312 mm
Turn Radius from Ctr - Bucket
82 in
2095 mm
Max. Reach w/Arms Parallel
53 in
1339 mm
Rack Back Angle at Max Height
82°
82°
Hydraulic System
Hydraulic Flow
Standard
Standard
Loader Hydraulic Pressure
3335 psi
23000 kPa
Loader Hydraulic Flow
16 gal/min
61 L/min
Hydraulic Power
31 hp
23.2 kW
Cab
ROPS
SAE J1040 MAY94, ISO 3471:1994
SAE J1040 MAY94, ISO 3471:1994
FOPS
SAE J1043 SEPT87, ISO 3449:1992 Level I
SAE J1043 SEPT87, ISO 3449:1992 Level I
FOPS Level II
SAE J231 JAN81, ISO 3449:1992 Level II
SAE J231 JAN81, ISO 3449:1992 Level II
Power Train
Travel Speed Forward
7 mph
11.3 km/h
Travel Speed Reverse
7 mph
11.3 km/h
Service Refill Capacities
Cooling System
2.6 gal
10 L
Engine Crankcase
2.6 gal
10 L
Fuel Tank
17 gal
65 L
Hydraulic System
14.5 gal
55 L
Hydraulic Tank
9.2 gal
35 L
Benefits & Features
All Day Comfort
Comfort and ease of operation have been designed into every aspect of the operator station. The wide, spacious interior and uncluttered floor provide a comfortable work environment with excellent head, shoulder and leg room to keep productivity high and fatigue low. The adjustable seat and low effort controls keep the operator comfortable throughout the work day.
Low Effort Joystick Controls
Ergonomic, pilot hydraulic controls deliver precise control with minimal effort. The right joystick controls the loader raise, lower and tilt functions while the left joystick controls the forward and reverse travel speed plus direction. Optional deluxe joysticks provide additional auxiliary controls with fingertip control of many work tool functions, including proportional work tool hydraulics and work tool electrical. Basic and deluxe joystick functions include one-touch continuous auxiliary hydraulic flow and momentary auxiliary hydraulic flow.
Excellent Visibility
The wide cab opening offers an exceptional view to the work tool. The sloped angle of the engine compartment allows excellent visibility to the rear of the machine. The standard rear view mirror gives the operator a panoramic view of the machine's rear and sides. The side windows remove easily for cleaning.
Additional Features for Maximum Comfort
The B-Series 3 machines offer the following additional features to help you on the job:
Suspension seat option for even greater operator comfort.
Easy to read instrument panels.
Optional air conditioner and heater for greater comfort in extreme conditions.
Standard floormat with footrest provides non-slip surface and can be removed for easy cleaning.
Ergonomic, contoured and padded armbar provides comfortable operation.
Operator Station
Superior comfort to keep you productive throughout the work day. »Learn More
Multi Terrain Loader Undercarriage
The Cat 247B Series 3 and 257B Series 3 Multi Terrain Loaders feature a fully suspended, rugged, durable rubber track that is lightweight and pliable, yet reinforced with high tensile strength cords. The undercarriage provides extremely low ground pressure, allowing these machines to operate over sensitive surfaces and in soft underfoot conditions. The single level suspension undercarriage distributes the load and greatly reduces shock and vibration throughout the machine for a comfortable ride and excellent bucket load retention. The Cat Multi Terrain Loader undercarriage also features:
Heavy duty torsion axles that suspend each side of the machine frame independently for a smoother ride over rough terrain.
Components that are replaceable as individual wear items, reducing owning and operating costs.
Ground pressure rating of 27.3 kPa (4.0 psi) for the 247B Series 3 and 31 kPa (4.5 psi) for the 257B Series 3.
The high performance power train provides high engine horsepower and torque. The B-Series 3 machines feature rugged, reliable Cat engines that meet U.S. EPA Tier 4 Interim and EU Stage IIIA emissions requirements.
Hand and Foot Throttles
Hand and foot throttles allow the operator to match engine speed to the task. The hand throttle is ideal for jobs requiring constant engine speed such as cold planing, trenching or snow blowing. The foot throttle lets the operator vary engine speed and minimize fuel consumption for other tasks such as load and carry, truck loading, grading and dozing.
Anti-Stall Feature
The anti-stall system maximizes machine power at all times by matching the engine torque with the operational requirements of the hystat and implement systems. This load sensing feature prevents the engine from stalling even during part throttle operation, keeping productivity high and fuel consumption low.
Power Train
Aggressive performance with fuel efficiency. »Learn More
Radial Lift
The 247B Series 3, with its radial lift design, delivers excellent digging performance with superior mid-lift reach.
Maximum power and reliability are built into the machine’s hydraulic system. In addition to providing power to the tracks, this system also provides the loader lift and tilt functions, powers the auxiliary circuit to drive work tools and drives the engine cooling fan. The hydraulic pumps are driven directly off the engine for maximum hydraulic performance and reliability – no belts are used. The hydraulic system also features:
Standard auxiliary hydraulics to power work tools that are available through quick connect hydraulic couplings rigidly mounted to the loader arm.
Cat ToughGuard™ hoses for increased reliability and durability.
High Efficiency Cooling System
Cooling capacity is maximized through the use of a side-by-side cooling package and hydraulically driven cooling fan.
High-efficiency, hydraulic oil cooler lets the machine work longer and harder in higher ambient temperatures, even with continuous work tool usage.
Efficient, hydraulically driven cooling fan provides cooling even when the machine is under load.
Optional variable speed demand fan provides improved fuel efficiency, increased machine performance, reduced sound levels and improved cold weather performance.
Hydraulics
Exceptional lift, breakout and power to meet your needs. »Learn More
The Right Tool for the Job
Get the most out of your machine with the comprehensive line of Cat Work Tools. Designed and built for optimum performance and durability, these tools deliver high productivity in a variety of applications to maximize the versatility and flexibility of the Cat Compact Track Loader and Multi Terrain Loader:
Augers
Backhoes
Blades (angle, dozer)
Buckets (general purpose, high capacity, dirt, utility, light material, multi purpose, industrial grapple, utility grapple)
Work tools can be changed quickly and easily with the machine’s quick coupler system. The standard quick coupler features manual engagement and disengagement of work tools using two high leverage handles. The optional hydraulic quick coupler allows the operator to quickly change tools without leaving the cab.
Work Tools
Do more jobs with one machine with Cat Work Tools. »Learn More
Easy Service
Convenient service features make maintenance easy, reducing your downtime:
Industry exclusive tilt-up cooling package provides superior access to service points and coolers.
Rear door opens 90 degrees for easy access to both sides of the engine.
Cab tilts rearward for easy access to all hydraulic pumps, motors, valves, lines and hydraulic tank.
Daily maintenance points are easily accessible.
Electrical wiring is color coded and numbered for easy identification.
SOS oil sampling valve is standard to allow regular monitoring of the hydraulic oil quality.
Serviceability
Simplified service and maintenance save you time and money. »Learn More
Superior Dealer Services
Your Cat dealer is ready to assist you with your purchase decision and everything after.
Make comparisons of machines, with estimates of component life, preventative maintenance and cost of production
Financing packages are flexible to meet your needs
Your Cat dealer can evaluate the cost to repair, rebuild and replace your machine, so you can make the right decision
For more information on Cat products, dealer services and industry solutions, visit us at www.cat.com.
Lights: Gauge backlighting, two rear tail lights, two adjustable front and rear halogen lights, dome light
OPERATOR ENVIRONMENT
Gauges: Fuel level, hour meter
Operator Warning System Indicators: Air filter restriction, alternator output, armrest raised/operator out of seat, engine coolant temperature, engine oil pressure, glow plug activation, hydraulic filter restriction, hydraulic oil temperature, parking brake engaged
Vinyl seat
Pull Down Ergonomic Contoured Armrest
Control Interlock System, when operator leaves seat or armrest raised: Hydraulic system disables, hydrostatic transmission disables, parking brake engages
ROPS Cab, Open, Tilt Up
FOPS, Level I
Top and Rear Windows
Floor Mat
Interior Rear View Mirror
12 volt Electric Socket
Backup Alarm
Horn
POWER TRAIN
Cat C2.2 T Tier 4 Interim/Stage IIIA Compliant Diesel Engine
Air Cleaner, Dual Element, Radial Seal
SOSSM Sampling Valve, Hydraulic Oil
Filters, Spin-on, Hydraulic
Filters, Bayonet-type, Fuel and Water Separator
Tilt Up Radiator/Hydraulic Oil Cooler
Muffler, Standard
Spring Applied, Hydraulically Released Parking Brake
Hydrostatic Transmission
OTHER
Engine Enclosure, Lockable
Extended Life Antifreeze, -36° C (-33° F)
Machine Tie Down Points (4)
Support, Lift Arm
Hydraulic Oil Level Sight Gauge
Radiator Coolant Level Sight Gauge
Radiator, Expansion Bottle
Cat ToughGuard™ Hose
Auxiliary, Hydraulics, Continuous Flow
Heavy Duty, Flat Faced Quick Disconnects
Split D-Ring to Route Work Tool Hoses Along Side of Left Lift Arm
Electrical Outlet, Beacon
Belly Pan Cleanout
MANDATORY EQUIPMENT
Quick Coupler, Mechanical or Hydraulic
Seat Belt, 50 mm (2 in) or 75 mm (3 in)
EU Preparation Package (includes Demand Fan) (Europe only)
Comfort Package (must select one of the following):
• Open ROPS (C0): Static Seat
• Open ROPS (C1): Suspension Seat, Deluxe Headliner
• Enclosed ROPS (C2): Features of C1 Package plus Heater, Cab Door, Side Windows, Cup Holder, Cab Debris Barrier
• Enclosed ROPS (C3): Features of C2 Package plus Air Conditioner
Control Package (must select one of the following):
• Control Package 1: On/Off Auxiliary Hydraulics Basic
• Control Package 2: Proportional Auxiliary Hydraulics Deluxe
• Control Package 3: Proportional Auxiliary Hydraulics Deluxe, Work Tool Harness
247B Series 3 Optional Equipment
Beacon, Rotating
Variable Speed Demand Fan
Engine Block Heater--120V or 240V
Oil, Hydraulic, Cold Operation
Paint, Custom
Heavy Duty Battery, 880 CCA
Angle Blades - Compact Products
Robust, high capacity design for moving dirt, gravel, livestock waste and snow.
Angle Brooms
Used for clearing parking lots, industrial plants, millyards, airport runways, streets, driveways and lanes.
Augers
Designed to drill holes for footings, fencing, signs and trees.
Backhoe
Used in typical backhoe applications such as digging footings, basements, and drainage ditches, utility trenching, back-filling, and maintaining slopes and embankments in construction, industrial, and landscaping settings.
Brushcutters
High strength, high speed cutting blades efficiently cut brush and dense overgrowth for easy removal.
Cold Planers
High speed drum and conical bits quickly remove asphalt and concrete prior to resurfacing.
Dirt Buckets
Designed for light duty earth excavation.
Dozer Blades
Designed for rough and finish grading in dirt and gravel, and light dozing.
General Purpose Buckets
Used to dig, load, carry, level, dump and grade in a variety of applications.
Hammers - Compact Products
Hammers for Skid Steer Loaders and Mini Hydraulic Excavators
Industrial Grapple Buckets
Designed to handle a wide array of materials in a variety of operating conditions.
Industrial Grapple Forks
Designed to handle a wide array of materials in tough operating conditions.
Industrial Grapple Rakes
Designed to easily handle a wide array of bulky, irregularly shaped objects encountered in demolition, industrial, construction, recycling, storm debris clean-up, landscaping and other aggressive applications.
Landscape Rakes
For scarifying the soil and collecting debris for easy removal.
Landscape Tillers
Hardened tines break up and mix soil in a variety of applications.
Light Material Buckets
Designed to handle low density materials such as mulch, wood chips, dry topsoil, fertilizer, livestock feed, snow.
Material Handling Arms - Compact Products
Used in industrial, construction and agricultural applications, to pick-up, carry and load a variety of materials and equipment.
Mobile Scrap & Demolition Shears
Used for demolishing steel structures and preparing bulk scrap (such as cars, farm machinery and railroad cars) for further processing.
Multi-Purpose Buckets
Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.
Pallet Forks
For moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.
Pickup Brooms
Collect dirt and debris from a variety of surfaces.
Power Box Rakes
Designed for clearing and preparing soil in landscape finishing applications.
Sectional Snow Push
Unique design efficiently removes snow minimizing passes and reducing salt build up.
Snow Blower
Designed for removing snow from streets, parking lots, driveways and sidewalks.
Stump Grinder
Designed to remove stumps in residential, commercial and agricultural settings.
Trencher
Designed for cutting narrow straight trenches in soil prior to laying electrical, telephone and cable lines, or water and gas pipe.
Utility Brooms
Sweep and collect light debris on smooth surfaces in forward or reverse travel.
Utility Buckets
Designed to handle a variety of low density materials.
Utility Forks
Designed to handle a wide array of materials in a variety of operating conditions.
Utility Grapple Buckets
Designed to handle a wide array of materials in a variety of operating conditions.
Utility Grapple Forks
Designed to handle a wide variety of materials in a variety of operating conditions.
Vibratory Drum Compactors
Vibratory action and dynamic force provides excellent compaction in a compact size.